Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A CUCT216C |
UPC Code |
N/A 0808250272341 |
Prop 65 |
N/A Yes |
Bore Diameter |
N/A 80 mm |
Dynamic Load Capacity |
N/A 7400 kgf |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Overall Height |
N/A 184 mm |
Overall Length |
N/A 236 mm |
Rod Hole Diameter |
N/A 41 mm |
Seal Type |
N/A Contact with Slinger |
Series |
N/A CUCT200C |
Slot Spacing |
N/A 121 mm |
Slot Width |
N/A 26 mm |
Unit Type |
N/A Side Mount |