Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCNST206-20 |
UPC Code |
N/A 0808250111268 |
Prop 65 |
N/A Yes |
Bore Diameter |
N/A 1.2500 in |
Dynamic Load Capacity |
N/A 4410 lbf |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Overall Height |
N/A 4 in |
Overall Length |
N/A 4-1/4 in |
Rod Hole Diameter |
N/A 7/8 in |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCNST200 |
Slot Spacing |
N/A 2.3750 in |
Slot Width |
N/A 0.3125 in |
Unit Type |
N/A Side Mount |