Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCTPL205-14MZ2B |
UPC Code |
N/A 0808250158966 |
Prop 65 |
N/A Yes |
Bore Diameter |
N/A 0.8750 in |
Dynamic Load Capacity |
N/A 3150 lbf |
Housing Material |
N/A PBT Thermoplastic |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Overall Height |
N/A 3-31/64 in |
Overall Length |
N/A 3-57/64 in |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCTPL200MZ2B |
Slot Spacing |
N/A 1.7656 in |
Slot Width |
N/A 0.4688 in |
Unit Type |
N/A Side Mount |