Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCTX16-51 |
UPC Code |
N/A 0808250269921 |
Prop 65 |
N/A Yes |
Bore Diameter |
N/A 3.1875 in |
Dynamic Load Capacity |
N/A 18700 lbf |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Overall Height |
N/A 7-13/16 in |
Overall Length |
N/A 10-1/4 in |
Rod Hole Diameter |
N/A 1-7/8 in |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCTX00 |
Slot Spacing |
N/A 6.1875 in |
Slot Width |
N/A 1.1020 in |
Unit Type |
N/A Side Mount |