Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCTX17 |
UPC Code |
N/A 0808250270996 |
Prop 65 |
N/A Yes |
Bore Diameter |
N/A 85 mm |
Dynamic Load Capacity |
N/A 9750 kgf |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Overall Height |
N/A 198 mm |
Overall Length |
N/A 260 mm |
Rod Hole Diameter |
N/A 48 mm |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCTX00 |
Slot Spacing |
N/A 157 mm |
Slot Width |
N/A 28 mm |
Unit Type |
N/A Side Mount |