Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MUCNTPL207W |
UPC Code |
N/A 0808250247257 |
Prop 65 |
N/A Yes |
Bore Diameter |
N/A 35 mm |
Dynamic Load Capacity |
N/A 2250 kgf |
Housing Material |
N/A PBT Thermoplastic |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Overall Height |
N/A 102 mm |
Overall Length |
N/A 125 mm |
Seal Type |
N/A Contact with Slinger |
Series |
N/A MUCNTPL200W |
Slot Spacing |
N/A 62 mm |
Slot Width |
N/A 6.4 mm |
Unit Type |
N/A Side Mount |