Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UENTPL208-24MZ20W |
UPC Code |
N/A 0808250454600 |
Prop 65 |
N/A Yes |
Bore Diameter |
N/A 1.5000 in |
Dynamic Load Capacity |
N/A 6590 lbf |
Housing Material |
N/A PBT Thermoplastic |
Locking Device |
N/A Accu-Loc |
Lubrication Type |
N/A Lubrication Fitting |
Overall Height |
N/A 4-31/64 in |
Overall Length |
N/A 5-33/64 in |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UENTPL200MZ20W |
Slot Spacing |
N/A 3.1094 in |
Slot Width |
N/A 0.2500 in |
Unit Type |
N/A Side Mount |