Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RTUEY60-XL |
Bore Diameter |
N/A 60 mm |
Duty Type |
N/A Normal Duty |
Dynamic Load Rating |
N/A 56000 N |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Housing Width |
N/A 44 mm |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
UPC Code |
N/A 4012802824063 |
Overall Height |
N/A 146 mm |
Overall Length |
N/A 186 mm |
Replacement Bearing |
N/A GYE60-XL-KRRB |
Seal Type |
N/A R-Seal |
Series |
N/A RTUEY |
Slot Spacing |
N/A 130 mm |
Slot Width |
N/A 22 mm |
Static Load Rating |
N/A 36000 N |
Unit Type |
N/A Side Mount |
Weight |
N/A 13.60 lb |