Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A 1416C-SS |
Color |
N/A Unfinished Stainless Steel |
Compatible Frame Number |
N/A 1416 -SS |
Compatible Frame Series |
N/A WSTUF |
Includes |
N/A Mounting Screws and Washers |
UPC Code |
N/A 841946111050 |
Material |
N/A Stainless Steel |
Overall Height |
N/A 3.1230 in |
Overall Length |
N/A 8.9500 in |
Overall Width |
N/A 5.0090 in |
Part Type |
N/A Wide Slot Cover |
Weight |
N/A 1.40 lb |