Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A 1437C |
Color |
N/A Safety Yellow |
Compatible Frame Number |
N/A 1437 |
Compatible Frame Series |
N/A WSTUF |
UPC Code |
N/A 841946112095 |
Material |
N/A Carbon Steel |
Overall Height |
N/A 4.5480 in |
Overall Length |
N/A 23.6250 in |
Overall Width |
N/A 8.1590 in |
Part Type |
N/A Wide Slot Cover |
Weight |
N/A 5 lb |