Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A TLB2517-1.1250-SS |
Bolt Circle Diameter |
N/A 3.2500 in |
Bore Diameter |
N/A 1.1250 in |
Bore Type |
N/A Finished with Keyway |
Bushing Size |
N/A 2517 |
Finish |
N/A Precision Machined |
Keyway Size |
N/A 1/4 x 1/8 in |
Length Through Bore |
N/A 1.7500 in |
UPC Code |
N/A 841946118776 |
Material |
N/A 300 Series Stainless Steel |
Maximum Hub Outside Diameter |
N/A 3.3750 in |
Mounting Type |
N/A Conventional |
Number of Bolt Holes |
N/A 2 |
Outside Diameter |
N/A 3.3750 in |
Screw Thread Size |
N/A 1/4 in |
Screw Torque |
N/A 21.25 ft·lb |
Weight |
N/A 4.162 lb |
Taper per Foot |
N/A 1-11/16 in |