Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A TLB5050-4.0000-SS |
Bolt Circle Diameter |
N/A 6.7190 in |
Bore Diameter |
N/A 4.0000 in |
Bore Type |
N/A Finished with Keyway |
Bushing Size |
N/A 5050 |
Finish |
N/A Precision Machined |
Keyway Size |
N/A 1 x 1/2 in |
Length Through Bore |
N/A 5.0000 in |
UPC Code |
N/A 841946120236 |
Material |
N/A 300 Series Stainless Steel |
Maximum Hub Outside Diameter |
N/A 7.0000 in |
Mounting Type |
N/A Conventional |
Number of Bolt Holes |
N/A 3 |
Outside Diameter |
N/A 7.00 in |
Screw Thread Size |
N/A 1/4 in |
Screw Torque |
N/A 160.83 ft·lb |
Weight |
N/A 38.592 lb |
Taper per Foot |
N/A 1-11/16 in |