COMPANY HEADER
Print Back
1220 Cup
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 1220

Cup Width

N/A 0.6875 in

Fillet Radius

N/A 0.06 in

Finish/Coating

N/A Uncoated

Lubrication Hole Type

N/A No Holes

UPC Code

N/A 4547359513868

Material

N/A Case Carburized Steel

Outside Diameter

N/A 2.2500 in

Single or Double Cup

N/A Single Cup

Weight

N/A 0.24 lb