COMPANY HEADER
Print Back
6320 TAP Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6320

Cup Width

N/A 1.7500 in

Fillet Radius

N/A 0.130 in

Finish/Coating

N/A Uncoated

Lubrication Hole Type

N/A No Holes

UPC Code

N/A 4547359580471

Material

N/A Case Carburized Steel

Outside Diameter

N/A 5.3447 in

Single or Double Cup

N/A Single Cup

Weight

N/A 3.05 lb