COMPANY HEADER
Print Back
413040 TRB
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 413040

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 0

Assembly Type

N/A Two-Row Double-Outer Race (TDO)

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 200 mm

Closure Type

N/A Open

Double Inside Ring Width

N/A 82 mm

Double Outside Ring Width

N/A 73 mm

Dynamic Load Rating

N/A 119000 lbf

Fillet Radius

N/A 3 mm

Harmonization Code

N/A 8482.20.0067

UPC Code

N/A 4547359301397

Outside Diameter

N/A 310 mm

Overall Width

N/A 82.000 mm

Static Load Rating

N/A 211000 lbf

Weight

N/A 45.415 lb