Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 413144 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 0 |
Assembly Type |
N/A Two-Row Double-Outer Race (TDO) |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 220 mm |
Closure Type |
N/A Open |
Double Inside Ring Width |
N/A 120 mm |
Double Outside Ring Width |
N/A 107 mm |
Dynamic Load Rating |
N/A 250000 lbf |
Fillet Radius |
N/A 5 mm |
Harmonization Code |
N/A 8482.20.0067 |
UPC Code |
N/A 4547359301649 |
Outside Diameter |
N/A 370 mm |
Overall Width |
N/A 120 mm |
Static Load Rating |
N/A 430000 lbf |
Weight |
N/A 105.381 lb |