COMPANY HEADER
Print Back
423160
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 423160

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 0

Assembly Type

N/A Two-Row Double-Outer Race (TDO)

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 300 mm

Closure Type

N/A Open

Double Inside Ring Width

N/A 200 mm

Double Outside Ring Width

N/A 160 mm

Dynamic Load Rating

N/A 470000 lbf

Fillet Radius

N/A 6 mm

Harmonization Code

N/A 8482.20.0067

UPC Code

N/A 4547359302363

Outside Diameter

N/A 500 mm

Overall Width

N/A 200 mm

Static Load Rating

N/A 910000 lbf

Weight

N/A 317.465 lb