Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 432228X |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 0 |
Assembly Type |
N/A Two-Row Double-Outer Race (TDO) |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 140 mm |
Closure Type |
N/A Open |
Double Inside Ring Width |
N/A 153 mm |
Double Outside Ring Width |
N/A 125.50 mm |
Dynamic Load Rating |
N/A 236000 lbf |
Fillet Radius |
N/A 4 mm |
Harmonization Code |
N/A 8482.20.0064 |
UPC Code |
N/A 4547359303346 |
Outside Diameter |
N/A 250 mm |
Overall Width |
N/A 153 mm |
Static Load Rating |
N/A 415000 lbf |
Weight |
N/A 66.359 lb |