Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 95525/95925 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 2 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 5.2500 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A 95525 |
Compatible Cup |
N/A 95925 |
Cone Width |
N/A 2.5000 in |
Cup Width |
N/A 1.9375 in |
Dynamic Load Rating |
N/A 127000 lbf |
Fillet Radius |
N/A 0.130 in |
Finish/Coating |
N/A Uncoated |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 9.2500 in |
Overall Width |
N/A 2-1/2 in |
Static Load Rating |
N/A 206000 lbf |