COMPANY HEADER
Print Back
30310D Taper Roller Set Cup 19 mm
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 30310D

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 0

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 50 mm

Closure Type

N/A Open

Cone Width

N/A 27 mm

Cup Width

N/A 23 mm

Dynamic Load Rating

N/A 113000 N

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Operating Temperature Range

N/A -40 to 120 ÂșC

Outside Diameter

N/A 110 mm

Overall Width

N/A 29.25 mm

Static Load Rating

N/A 130000 N

Weight

N/A 2.69 lb