Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 13687/13620 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 4 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 1.5000 in |
Closure Type |
N/A Open |
Compatible Cone |
N/A 13687 |
Compatible Cup |
N/A 13620 |
Cone Width |
N/A 07500 in |
Cup Width |
N/A 0.5938 in |
Dynamic Load Rating |
N/A 10700 lbf |
Fillet Radius |
N/A 0.06 in |
Finish/Coating |
N/A Uncoated |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 2.7170 in |
Overall Width |
N/A 0.7500 in |
Static Load Rating |
N/A 13400 lbf |