COMPANY HEADER
Print Back
26886/26824
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 26886/26824

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 4

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 1.6880 in

Closure Type

N/A Open

Compatible Cone

N/A 26886

Compatible Cup

N/A 26824

Cone Width

N/A 1 in

Cup Width

N/A 0.7500 in

Dynamic Load Rating

N/A 17200 lbf

Fillet Radius

N/A 0.05 in

Finish/Coating

N/A Uncoated

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 3.1496 in

Overall Width

N/A 1 in

Static Load Rating

N/A 21900 lbf

Weight

N/A 1.16 lb