Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 32007 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 0 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 35 mm |
Closure Type |
N/A Open |
Cone Width |
N/A 18 mm |
Cup Width |
N/A 14 mm |
Dynamic Load Rating |
N/A 41500 N |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Diameter |
N/A 62 mm |
Overall Width |
N/A 18 mm |
Static Load Rating |
N/A 52500 N |