Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A JK0S060 |
Assembly Type |
N/A Cone and Cup |
Bore Diameter |
N/A 60 mm |
Cage Material |
N/A Fiberglass Reinforced Nylon |
Closure Type |
N/A Single Sealed |
Cone Width |
N/A 26 mm |
Cup Width |
N/A 25 mm |
Double Row Design |
N/A Face to Face |
Dynamic Load Rating |
N/A 82000 N |
Finish/Coating |
N/A Uncoated |
Flange Type |
N/A Non-Flanged Cup |
Maximum Speed |
N/A 2200 rpm |
Operating Temperature Range |
N/A -30 to 110 ÂșC |
Outside Diameter |
N/A 95 mm |
Series |
N/A JK0S |
Static Load Rating |
N/A 123000 N |