Manufacturer Part Number |
N/A T139S |
Supplier Name |
N/A RBC® Bearings |
Prop 65 |
N/A Yes |
Bearing Material |
N/A Chrome Steel |
Bore Diameter |
N/A 1.385 in |
Cage Material |
N/A Steel |
Dynamic Load Capacity |
N/A 14500 lbf |
Fillet Radius |
N/A 0.03 in |
Outside Diameter |
N/A 2.398 in |
Overall Width |
N/A 0.656 in |
Static Load Capacity |
N/A 42000 lb |
Thrust Bearing Type |
N/A Flat Race Self-Aligning |
Weight |
N/A 0.35 lb |