COMPANY HEADER
Print Back
TRTB691 Tapered Thrust Bearing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A TRTB691

Bearing Material

N/A 52100 Bearing Quality Steel

Bore Diameter

N/A 6.8750 in

Cage Material

N/A Bronze

Dynamic Load Capacity

N/A 576000 lbf

Fillet Radius

N/A 0.250 in

Outside Diameter

N/A 14.1250 in

Overall Width

N/A 3.2500 in

Series

N/A TRTB

Static Load Capacity

N/A 2005000 lbf

Thrust Bearing Type

N/A Tapered Race