Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A FS6602-08-08-08-FG |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Tee |
End 1 Size |
N/A 1/2 in |
End 1 Style |
N/A Male Flat Face O-Ring |
End 1 Thread Size |
N/A 13/16-16 |
End 2 Size |
N/A 1/2 in |
End 2 Style |
N/A Female Flat Face O-Ring Swivel |
End 2 Thread Size |
N/A 13/16-16 |
End 3 Size |
N/A 1/2 in |
End 3 Style |
N/A Male Flat Face O-Ring |
End 3 Thread Size |
N/A 13/16-16 |
Material |
N/A One-Piece Forged Steel |
Maximum Operating Pressure |
N/A 9200 psi |
Overall Diameter |
N/A 1/2 in |
Overall Length |
N/A 2.59 in |
Weight |
N/A 0.38 lb |
Features & Benefits |
N/A
|