COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS6602-24-24-24-FG

Prop 65

N/A Yes

Adapter Type

N/A Tee

End 1 Size

N/A 1-1/2 in

End 1 Style

N/A Male Flat Face O-Ring

End 1 Thread Size

N/A 2-12

End 2 Size

N/A 1-1/2 in

End 2 Style

N/A Female Flat Face O-Ring Swivel

End 3 Size

N/A 1-1/2 in

End 3 Style

N/A Male Flat Face O-Ring

End 3 Thread Size

N/A 2-12

Material

N/A One-Piece Forged Steel

Weight

N/A 2.73 lb