COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS6600-06-06-06-FG

Prop 65

N/A Yes

Adapter Type

N/A Tee

End 1 Size

N/A 3/8 in

End 1 Style

N/A Female Flat Face O-Ring

End 1 Thread Size

N/A 11/16-16

End 2 Size

N/A 3/8 in

End 2 Style

N/A Male Flat Face O-Ring

End 2 Thread Size

N/A 11/16-16

End 3 Size

N/A 3/8 in

End 3 Style

N/A Male Flat Face O-Ring

End 3 Thread Size

N/A 11/16-16

Material

N/A Steel

Maximum Operating Pressure

N/A 9200 psi

Weight

N/A 0.280 lb