Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A FS6803-06-06-06-NWO-FG |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Tee |
End 1 Size |
N/A 3/8 in |
End 1 Style |
N/A Male Flat Face O-Ring |
End 1 Thread Size |
N/A 11/16-16 |
End 2 Size |
N/A 3/8 in |
End 2 Style |
N/A Male Flat Face O-Ring |
End 2 Thread Size |
N/A 11/16-16 |
End 3 Size |
N/A 3/8 in |
End 3 Style |
N/A Male O-Ring Boss |
End 3 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 3 Thread Size |
N/A 9/16-18 |
Material |
N/A Steel |
Maximum Operating Pressure |
N/A 6000 psi |
Weight |
N/A 0.280 lb |