COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 2603-06-06-06-B

Prop 65

N/A Yes

Adapter Type

N/A Tee

End 1 Size

N/A 3/8 in

End 1 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 9/16-18

End 2 Size

N/A 3/8 in

End 2 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 2 Thread Type

N/A Society of Automotive Engineers (SAE)

End 2 Thread Size

N/A 9/16-18

End 3 Size

N/A 3/8 in

End 3 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 3 Thread Type

N/A Society of Automotive Engineers (SAE)

End 3 Thread Size

N/A 9/16-18

Material

N/A Brass

Weight

N/A 0.130 lb