COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 5600-16-16-16-SS

Prop 65

N/A Yes

Adapter Type

N/A Tee

End 1 Size

N/A 1 in

End 1 Style

N/A Male Pipe Rigid

End 1 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 1 Thread Size

N/A 1-11-1/2

End 2 Size

N/A 1 in

End 2 Style

N/A Male Pipe Rigid

End 2 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 2 Thread Size

N/A 1-11-1/2

End 3 Size

N/A 1 in

End 3 Style

N/A Male Pipe Rigid

End 3 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 3 Thread Size

N/A 1-11-1/2

Material

N/A Stainless Steel