COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 5604-02-02-02-B

Prop 65

N/A Yes

Adapter Type

N/A Tee

End 1 Size

N/A 1/8 in

End 1 Style

N/A Female Pipe Rigid

End 1 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 1 Thread Size

N/A 1/8-27

End 2 Size

N/A 1/8 in

End 2 Style

N/A Female Pipe Rigid

End 2 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 2 Thread Size

N/A 1/8-27

End 3 Size

N/A 1/8 in

End 3 Style

N/A Male Pipe Rigid

End 3 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 3 Thread Size

N/A 1/8-27

Material

N/A Brass

Weight

N/A 0.09 lb