Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 6832-08-08-08-NWO-FG |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Tee |
End 1 Size |
N/A 1/2 in |
End 1 Style |
N/A Female O-Ring Boss |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 3/4-16 |
End 2 Size |
N/A 1/2 in |
End 2 Style |
N/A Female O-Ring Boss |
End 2 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 2 Thread Size |
N/A 3/4-16 |
End 3 Size |
N/A 1/2 in |
End 3 Style |
N/A Male Adjustable O-Ring Boss |
End 3 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 3 Thread Size |
N/A 3/4-16 |
Weight |
N/A 0.4 lb |