COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 6835-10-10-10-NWO-FG

Prop 65

N/A Yes

Adapter Type

N/A Tee

End 1 Size

N/A 5/8 in

End 1 Style

N/A Male Adjustable O-Ring Boss

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 7/8-14

End 2 Size

N/A 5/8 in

End 2 Style

N/A Female O-Ring Boss

End 2 Thread Type

N/A Society of Automotive Engineers (SAE)

End 2 Thread Size

N/A 7/8-14

End 3 Size

N/A 5/8 in

End 3 Style

N/A Female O-Ring Boss

End 3 Thread Type

N/A Society of Automotive Engineers (SAE)

End 3 Thread Size

N/A 7/8-14