COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS6803-06-06-08-NWO-FG

Prop 65

N/A Yes

Adapter Type

N/A Tee

End 1 Size

N/A 3/8 in

End 1 Style

N/A Male Flat Face O-Ring

End 2 Size

N/A 3/8 in

End 2 Style

N/A Male Flat Face O-Ring

End 3 Size

N/A 1/2 in

End 3 Style

N/A Male Adjustable O-Ring Boss

End 3 Thread Type

N/A Society of Automotive Engineers (SAE)

End 3 Thread Size

N/A 3/4-16

Weight

N/A 0.340 lb