COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS7215-06-16-06-NWO-FG

Prop 65

N/A Yes

Adapter Type

N/A Tee

End 1 Size

N/A 3/8 in

End 1 Style

N/A Male Flat Face O-Ring

End 2 Style

N/A Male Metric with O-Ring

End 2 Thread Size

N/A M16 x 1.5

End 3 Size

N/A 3/8 in

End 3 Style

N/A Male Flat Face O-Ring