Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A KAA10CL0 |
UPC Code |
N/A 637400025281 |
Series |
N/A KAA |
Bearing Material |
N/A 52105 Bearing Quality Steel |
Bearing Type |
N/A Radial Contact |
Bore Diameter |
N/A 1.0000 in |
Cage Material |
N/A GFR Nylon |
Closure Type |
N/A Open |
Fillet Radius |
N/A 0.015 in |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 0.1875 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 16840 rpm |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Width |
N/A 0.1875 in |
Outside Diameter |
N/A 1.3750 in |
Overall Width |
N/A 0.1875 in |
Precision Rating |
N/A ABEC 1F |
Radial Dynamic Load Capacity |
N/A 300 lbf |
Radial Static Load Capacity |
N/A 290 lbf |
Standards Met |
N/A MIL-PRF-23827 MIL-PRF-3150 |
Resistance Features |
N/A Corrosion Resistant |
Weight |
N/A 0.03 lb |