Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A KB080CP0 |
UPC Code |
N/A 637400026264 |
Series |
N/A KB |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Radial Contact |
Bore Diameter |
N/A 8.0000 in |
Cage Material |
N/A Non-Metallic Brass |
Closure Type |
N/A Open |
Fillet Radius |
N/A 0.032 in |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 0.3125 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 2410 rpm |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Width |
N/A 0.3125 in |
Outside Diameter |
N/A 8.6250 in |
Overall Width |
N/A 0.3125 in |
Precision Rating |
N/A ABEC 1F |
Radial Dynamic Load Capacity |
N/A 1280 lbf |
Radial Static Load Capacity |
N/A 3370 lbf |
Standards Met |
N/A MIL-PRF-23827 MIL-PRF-3150 |
Resistance Features |
N/A Corrosion Resistant |
Weight |
N/A 0.57 lb |