Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A KD047CP0 |
UPC Code |
N/A 637400027452 |
Series |
N/A KD |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Radial Contact |
Bore Diameter |
N/A 4.7500 in |
Cage Material |
N/A Non-Metallic Brass |
Closure Type |
N/A Open |
Fillet Radius |
N/A 0.06 in |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 0.5000 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 3810 rpm |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Width |
N/A 0.5 in |
Outside Diameter |
N/A 5.75 in |
Overall Width |
N/A 0.5000 in |
Precision Rating |
N/A ABEC 1F |
Radial Dynamic Load Capacity |
N/A 2360 lbf |
Radial Static Load Capacity |
N/A 3530 lbf |
Standards Met |
N/A MIL-PRF-23827 MIL-PRF-3150 |
Resistance Features |
N/A Corrosion Resistant |
Weight |
N/A 0.94 lb |