Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A JHA15CL0 |
UPC Code |
N/A 637401495502 |
Series |
N/A JHA |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Radial Contact |
Bore Diameter |
N/A 1.5000 in |
Cage Material |
N/A GFR Nylon |
Closure Type |
N/A Sealed (Molded) |
Fillet Radius |
N/A 0.015 in |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 0.2500 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 11850 rpm |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Width |
N/A 0.25 in |
Outside Diameter |
N/A 1.8750 in |
Outside Ring Shape |
N/A Straight |
Overall Width |
N/A 0.2500 in |
Precision Rating |
N/A ABEC 1F |
Radial Dynamic Load Capacity |
N/A 350 lbf |
Radial Static Load Capacity |
N/A 400 lbf |
Standards Met |
N/A American Iron and Steel Institute (AISI 52100) |
Weight |
N/A 0.1 lb |