Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A KAA17AG0 |
UPC Code |
N/A 637400386566 |
Series |
N/A KAA |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Angular Contact |
Bore Diameter |
N/A 1.7500 in |
Cage Material |
N/A GFR Nylon |
Closure Type |
N/A Open |
Fillet Radius |
N/A 0.015 in |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 0.1875 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 10320 rpm |
Operating Temperature Range |
N/A -65 to 250 ºF |
Outer Ring Width |
N/A 0.1875 in |
Outside Diameter |
N/A 2.1250 in |
Outside Ring Shape |
N/A Straight |
Overall Width |
N/A 0.1875 in |
Precision Rating |
N/A ABEC 1 |
Radial Dynamic Load Capacity |
N/A 1122 lbf |
Radial Static Load Capacity |
N/A 1520 lbf |
Standards Met |
N/A American Iron and Steel Institute (AISI 52100) MIL-PRF-3171 |
Weight |
N/A 0.05 lb |