COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A KC160CP0-RBC

UPC Code

N/A 637400026950

Series

N/A KC

Prop 65

N/A Yes

Bore Type

N/A Round

Dynamic Load Capacity

N/A 2321 lbf

ECCN

N/A 2A001

Harmonization Code

N/A 8482.10.5032

Axial Static Load Capacity

N/A 7880 lbf

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Radial Contact

Bore Diameter

N/A 16.00 in

Cage Material

N/A Brass/Non-Metallic

Closure Type

N/A Open

Fillet Radius

N/A 0.040 in

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 0.3750 in

Internal Clearance

N/A C0

Maximum Speed

N/A 1220 rpm

Operating Temperature Range

N/A -60 to 250 ºF

Outer Ring Width

N/A 0.375 in

Outside Diameter

N/A 16.75 in

Outside Ring Shape

N/A Straight

Overall Width

N/A 0.3750 in

Radial Dynamic Load Capacity

N/A 2321 lbf

Radial Static Load Capacity

N/A 7880 lbf

Standards Met

N/A Military Specification (MIL-PRF-23827) Military Specification (MIL-PRF-3150)

Operating Temperature [Max]

N/A 250 ºF

Number of Rows

N/A 1

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Capacity

N/A 7880 lbf

Weight

N/A 1.73 lb