COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A KD250CP0-RBC

UPC Code

N/A 637400027612

Series

N/A KD

Prop 65

N/A Yes

Bore Type

N/A Round

Dynamic Load Capacity

N/A 4689 lbf

ECCN

N/A 2A001

Harmonization Code

N/A 8482.10.5032

Axial Static Load Capacity

N/A 17440 lbf

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Radial Contact

Bore Diameter

N/A 25.00 in

Cage Material

N/A Brass/Non-Metallic

Closure Type

N/A Open

Fillet Radius

N/A 0.06 in

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 0.5000 in

Internal Clearance

N/A C0

Maximum Speed

N/A 780 rpm

Operating Temperature Range

N/A -60 to 250 ºF

Outer Ring Width

N/A 0.5 in

Outside Diameter

N/A 26.00 in

Outside Ring Shape

N/A Straight

Overall Width

N/A 0.5000 in

Radial Dynamic Load Capacity

N/A 4689 lbf

Radial Static Load Capacity

N/A 17440 lbf

Standards Met

N/A Military Specification (MIL-PRF-23827) Military Specification (MIL-PRF-3150)

Operating Temperature [Max]

N/A 250 ºF

Number of Rows

N/A 1

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Capacity

N/A 17440 lbf

Weight

N/A 4.79 lb