COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A JA050CP0-RBC

UPC Code

N/A 637401495427

Series

N/A JA

Prop 65

N/A Yes

Bore Type

N/A Round

Dynamic Load Capacity

N/A 770 lbf

ECCN

N/A 2A001

Harmonization Code

N/A 8482.10.5032

Axial Static Load Capacity

N/A 1590 lbf

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Radial Contact

Bore Diameter

N/A 5.00 in

Cage Material

N/A Brass/Non-Metallic

Closure Type

N/A Sealed (Molded)

Fillet Radius

N/A 0.025 in

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 0.2500 in

Internal Clearance

N/A C0

Maximum Speed

N/A 3810 rpm

Operating Temperature Range

N/A -60 to 250 ºF

Outer Ring Width

N/A 0.25 in

Outside Diameter

N/A 5.5000 in

Outside Ring Shape

N/A Straight

Overall Width

N/A 0.2500 in

Radial Dynamic Load Capacity

N/A 770 lbf

Radial Static Load Capacity

N/A 1590 lbf

Standards Met

N/A American Iron and Steel Institute (AISI 52100)

Operating Temperature [Max]

N/A 250 ºF

Number of Rows

N/A 1

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Capacity

N/A 1590 lbf

Weight

N/A 0.230 lb