Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 51104 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 20 mm |
Cage Material |
N/A Steel |
Dynamic Load Rating |
N/A 3350 lbf |
Fillet Radius |
N/A 0.3 mm |
Maximum Speed |
N/A 7500 rpm |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outside Diameter |
N/A 35 mm |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 10 mm |
Precision Rating |
N/A Not Rated |
Race |
N/A Grooved |
Separable or Banded |
N/A Separable |
Series |
N/A 51100 |
Standards Met |
N/A DIN 711 International Organization for Standardization (ISO) 104 |
Static Load Rating |
N/A 5960 lbf |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.09 lb |