Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 51414-MP |
Bore Diameter |
N/A 70 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 236000 N |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 1920 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outer Ring Width |
N/A 60 mm |
Outside Diameter |
N/A 150 mm |
Overall Width |
N/A 60 mm |
Precision Rating |
N/A Not Rated |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 514 |
Standards Met |
N/A DIN 711 International Organization for Standardization (ISO) 104 |
Static Load Rating |
N/A 500000 N |
Thrust Bearing Type |
N/A Single-Direction |