Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 54208 |
Bore Diameter |
N/A 30 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 46500 N |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 5500 rpm |
Number of Rows |
N/A Double-Row |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outer Ring Width |
N/A 38.6 mm |
Outside Diameter |
N/A 68 mm |
Overall Width |
N/A 1.5313 in |
Precision Rating |
N/A Not Rated |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 542 |
Standards Met |
N/A DIN 711 International Organization for Standardization (ISO) 104 |
Static Load Rating |
N/A 98000 N |
Thrust Bearing Type |
N/A Double-Direction |
Weight |
N/A 1.19 lb |