Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 52316 |
Bore Diameter |
N/A 65 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 160000 N |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 2460 rpm |
Number of Rows |
N/A Double-Row |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outer Ring Width |
N/A 79 mm |
Outside Diameter |
N/A 140 mm |
Overall Width |
N/A 79 mm |
Precision Rating |
N/A Not Rated |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 523 |
Standards Met |
N/A DIN 711 International Organization for Standardization (ISO) 104 |
Static Load Rating |
N/A 360000 N |
Thrust Bearing Type |
N/A Double-Direction |