Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 234430M.SP |
Bore Diameter |
N/A 150 mm |
Cage Material |
N/A Brass |
Dynamic Load Rating |
N/A 132 kN |
Fillet Radius |
N/A 2.1 mm |
Maximum Speed |
N/A 3600 rpm |
Outside Diameter |
N/A 225 mm |
Overall Width |
N/A 90 mm |
Precision Rating |
N/A Annular Bearings Engineers Committee (ABEC) 7 (International Organization for Standardization (ISO) Class 4) |
Series |
N/A 2344 |
Static Load Rating |
N/A 355 kN |
Thrust Bearing Type |
N/A Double-Direction |